IESNA:LM-63-2002
[TEST]P1647415
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1E-735-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 67W 70CRI 3500K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (16) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.56A 67.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8118.1
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 67.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
768.8 1077.5 1368.6 1541.5 1680.2 1801.2 1889.7 1914.8 1948.5 2104.3 2404.5 2735.5 3048.8 3329.1 3559.1 
3737.1 3837.0 3867.3 3791.4 3597.3 3242.3 2722.4 2163.6 1656.8 1140.3 684.9 413.2 300.8 261.4 232.3 204.3 
162.7 115.9 69.1 9.7 0.0 0.0 
768.8 1081.5 1351.5 1538.7 1678.5 1804.1 1892.0 1919.4 1953.6 2100.3 2397.1 2731.5 3036.9 3313.7 3543.7 
3722.9 3826.7 3860.4 3791.4 3609.9 3276.6 2717.2 2155.1 1646.0 1127.2 677.5 408.1 301.3 262.5 232.3 202.6 
160.9 114.7 71.3 10.3 0.0 0.0 
768.8 1068.4 1336.6 1520.4 1669.4 1802.4 1900.5 1939.9 1974.2 2091.2 2338.9 2657.3 2959.2 3222.3 3450.1 
3625.3 3748.6 3805.6 3775.4 3633.3 3356.5 2921.0 2345.1 1814.9 1285.3 792.2 475.4 320.8 272.8 239.1 206.0 
161.5 121.0 81.0 29.1 0.0 0.0 
768.8 1063.8 1326.9 1514.7 1674.5 1821.2 1941.6 2006.1 2043.2 2124.3 2308.6 2585.4 2869.1 3122.5 3343.9 
3520.8 3665.8 3762.8 3797.1 3740.0 3564.8 3217.8 2754.3 2184.2 1608.3 1042.7 622.1 379.0 285.9 246.0 209.5 
164.9 129.6 87.9 33.7 0.0 0.0 
768.8 1033.0 1284.1 1481.6 1644.3 1805.8 1950.2 2052.3 2111.1 2172.8 2292.6 2487.2 2737.8 2984.9 3192.7 
3389.0 3555.1 3688.1 3800.5 3852.4 3803.9 3582.5 3242.9 2763.5 2196.2 1579.8 1002.2 584.4 353.3 276.2 239.7 
192.3 142.1 98.2 42.2 0.0 0.0 
768.8 991.4 1236.8 1434.2 1598.0 1769.8 1942.8 2083.2 2181.3 2260.1 2345.7 2464.4 2639.6 2869.1 3107.1 
3321.1 3496.3 3643.5 3799.9 3946.6 4043.6 4047.6 3894.7 3569.9 3073.4 2458.1 1793.8 1158.6 663.2 404.1 282.5 
202.0 123.8 77.6 30.2 0.0 0.0 
768.8 956.5 1163.1 1358.3 1524.4 1693.4 1865.1 2025.5 2171.1 2285.8 2391.4 2491.2 2600.2 2751.5 2946.1 
3181.2 3433.5 3679.5 3926.0 4214.3 4487.1 4637.2 4727.4 4710.2 4520.7 4077.3 3393.6 2546.6 1655.7 886.9 
431.5 218.6 137.0 88.5 46.8 4.0 0.0 
768.8 904.0 1064.4 1235.6 1397.7 1554.1 1707.6 1864.0 2022.7 2175.1 2313.7 2434.7 2553.4 2679.6 2816.6 
2970.6 3165.3 3394.1 3652.7 3997.4 4507.1 4956.8 5162.8 5408.2 5534.4 5457.9 5066.9 4366.1 3446.6 2409.0 
1678.5 1048.4 507.4 169.5 76.5 13.7 0.0 
768.8 855.5 961.1 1085.5 1221.9 1358.3 1493.0 1625.4 1759.0 1897.1 2031.8 2162.5 2305.7 2467.8 2632.8 
2822.8 3035.7 3262.9 3541.9 3900.9 4598.9 5203.9 5539.5 6001.2 6541.7 6972.0 7034.2 6710.1 5751.8 
4539.6 3353.0 1889.7 749.4 265.4 106.2 30.2 0.0 
768.8 848.1 948.6 1065.0 1201.4 1336.1 1461.1 1590.6 1730.5 1869.7 1990.7 2120.8 2262.4 2417.6 2582.0 
2769.8 2982.6 3216.6 3491.2 3859.3 4525.3 5153.1 5493.8 5977.8 6549.7 7008.0 7117.0 6795.7 5818.0 
4557.3 3311.9 1783.5 697.4 258.5 113.6 30.8 0.0 
768.8 804.7 855.0 922.9 998.8 1091.2 1186.5 1283.6 1381.7 1490.2 1591.2 1679.1 1781.8 1886.8 2010.7 
2141.9 2296.6 2470.7 2716.1 3063.7 3575.1 3955.2 4297.0 4761.6 5258.7 5578.3 5585.7 5233.6 4389.5 3350.2 
2165.3 956.5 371.0 150.7 53.1 13.1 0.0 
768.8 782.5 811.0 850.4 904.6 963.4 1028.5 1092.4 1168.9 1239.1 1307.0 1372.6 1437.1 1502.2 1567.8 
1646.0 1740.2 1855.4 2024.9 2326.9 2640.8 2853.1 3092.8 3416.4 3727.4 3844.4 3670.4 3258.9 2627.6 1991.8 
1261.9 568.4 238.0 104.4 43.9 10.3 0.0 
768.8 755.6 762.5 782.5 812.1 851.0 890.9 931.4 972.0 1009.6 1042.7 1065.0 1085.5 1100.4 1106.6 
1112.4 1119.8 1133.5 1183.7 1260.7 1294.4 1289.8 1297.8 1322.4 1324.1 1241.9 1067.3 848.1 599.3 430.3 303.1 
199.2 123.8 73.6 38.8 11.4 0.0 
768.8 717.4 694.0 690.0 702.6 725.4 749.9 770.5 784.8 791.6 788.7 777.3 759.6 732.8 700.3 
659.8 618.1 574.7 531.3 493.7 463.4 445.2 437.2 433.2 425.8 409.2 381.8 340.2 279.1 219.7 175.8 137.0 97.6 
62.2 32.0 8.6 0.0 
768.8 685.4 645.5 640.9 656.9 678.6 699.7 714.0 718.0 712.3 698.6 677.5 650.1 618.1 581.6 545.6 
513.1 483.4 460.0 442.3 431.5 427.5 428.6 432.6 437.2 433.8 417.2 385.8 335.6 265.4 203.2 155.8 110.2 59.4 29.1 5.7 
0.0 
768.8 658.6 617.5 619.2 639.8 660.3 676.9 684.9 683.2 670.0 650.1 624.9 593.0 560.5 533.1 509.1 
489.7 475.4 464.6 456.0 446.3 438.3 434.9 432.6 430.9 424.1 402.9 373.3 340.7 293.4 230.0 163.2 100.4 62.8 25.7 3.4 
0.0 
768.8 636.9 601.0 609.0 629.5 647.8 659.8 663.8 655.2 636.9 611.8 583.9 554.7 529.1 512.5 504.5 
501.7 490.8 475.4 461.7 449.2 427.5 390.9 373.3 362.4 350.4 339.6 327.6 313.3 293.4 257.4 203.2 170.6 126.7 48.5 0.6 
0.0 
768.8 618.7 589.6 601.5 621.0 635.8 645.5 643.2 630.7 608.4 582.1 555.3 531.3 514.8 507.4 503.4 497.1 
485.7 467.4 430.9 410.9 401.8 390.4 379.5 367.0 353.9 337.3 323.0 311.0 293.9 270.5 247.1 218.0 162.7 76.5 0.0 0.0 
768.8 605.0 583.9 598.1 615.2 627.2 632.4 626.1 609.0 585.0 558.7 534.2 516.5 504.0 494.8 484.5 471.4 
439.5 420.6 415.5 408.6 401.2 392.1 381.8 369.3 355.0 340.2 323.0 297.9 271.7 229.4 197.5 153.5 102.2 40.0 0.0 0.0 
768.8 601.0 581.0 595.8 610.1 621.0 623.8 615.2 597.0 571.9 546.2 523.4 505.7 492.5 479.4 466.3 434.9 
414.9 410.9 408.1 403.5 397.8 390.4 378.4 365.3 351.0 333.3 311.6 279.7 250.6 210.6 171.8 126.1 78.8 49.1 0.0 0.0 
768.8 595.3 577.6 592.4 605.0 614.7 614.7 605.0 585.0 559.9 533.6 512.5 494.3 481.1 465.7 447.5 416.6 
404.6 404.1 398.9 393.8 386.4 377.8 372.7 364.1 353.9 340.7 323.0 296.8 258.5 207.2 164.4 115.9 106.7 28.0 0.0 0.0 
768.8 595.3 575.9 592.4 603.8 613.0 613.5 602.1 583.3 557.6 530.2 507.9 490.8 477.7 461.1 442.3 410.9 
401.8 400.7 394.9 389.8 381.8 375.5 371.0 363.6 353.3 341.3 322.5 295.1 251.7 203.8 162.1 108.4 107.9 22.8 0.0 0.0 
